SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Sleep | Wake Comparator Current | I2 | 500 | 32767 | 500 | mA |
Description: Configures the current wake comparator threshold in sleep mode. Note that the default wake comparator conversion speed (12 ms) results in lower accuracy conversions than the normal current measurements. The smallest recommended threshold at this speed is 500mA.