SLUUCW9 December 2023 BQ76972
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OTF | OTINT | OTD | OTC | RSVD_0 | UTINT | UTD | UTC |
Description: Provides individual fault signals when enabled safety faults have triggered.
Bit | Field | Description |
---|---|---|
7 | OTF | FET Overtemperature 0 = Fault is not triggered. 1 = Fault is triggered. |
6 | OTINT | Internal Overtemperature 0 = Fault is not triggered. 1 = Fault is triggered. |
5 | OTD | Overtemperature in Discharge 0 = Fault is not triggered. 1 = Fault is triggered. |
4 | OTC | Overtemperature in Charge 0 = Fault is not triggered. 1 = Fault is triggered. |
2 | UTINT | Internal Undertemperature 0 = Fault is not triggered. 1 = Fault is triggered. |
1 | UTD | Undertemperature in Discharge 0 = Fault is not triggered. 1 = Fault is triggered. |
0 | UTC | Undertemperature in Charge 0 = Fault is not triggered. 1 = Fault is triggered. |