SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | OTF | Delay | U1 | 0 | 255 | 2 | s |
Description: This parameter sets the FET Overtemperature Protection delay. When the FET temperature is greater than or equal to Protections:OTF:Threshold for this many seconds, the protection is triggered.