SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Permanent Failure | Enabled PF D | U1 | 0x00 | 0xFF | 0x00 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | TOSF |
Bit | Field | Default | Description |
---|---|---|---|
0 | TOSF | 0 | Top of Stack vs Cell Sum Permanent Fail 0 = Disabled 1 = Enabled |