SLUUCW9 December 2023 BQ76972
The BQ76972 device integrates an Internal Undertemperature (UTINT) Protection that triggers an alert or fault when the internal temperature is less than or equal to a programmable threshold TUTINT. The TUTINT threshold is programmable from -40°C to 120°C in 1°C steps using the Protections:UTINT:Threshold configuration register. The UTINT protection is enabled using the Settings:Protection:Enabled Protections B:[UTINT] configuration bit.
The UTINT protection triggers an alert signal when an undertemperature in charge event is first detected, then triggers a fault after a programmable detection delay, UTINT_DLY, which can be set from 0 to 255 seconds in units of 1 second. The delay is set by the Protections:UTINT:Delay configuration register.
When a UTINT fault is triggered, the device turns off the DSG FET, the CHG FET, or both FETs if configured for autonomous FET control, based on settings in Settings:Protection:DSG FET Protections B[UTINT] and Settings:Protection:CHG FET Protections B[UTINT]. The device recovers (if configured for autonomous recovery) when the temperature is greater than or equal to the threshold set by Protections:UTINT:Recovery for Protections:Recovery:Time duration.