SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | UTC | Threshold | I1 | –40 | 120 | 0 | °C |
Description: This parameter sets the Undertemperature in Charge Protection threshold. When the minimum cell temperature is less than or equal to this threshold for Protections:UTC:Delay seconds, the protection is triggered. Note that charging does not need to be occurring for this protection to trigger. It is intended to be the threshold at which charging should not be allowed, not an indicator of if charging happened at this temperature.