SLUUCW9 December 2023 BQ76972
The 0x0071 DASTATUS1(), 0x0072 DASTATUS2(), 0x0073 DASTATUS3(), and 0x0074 DASTATUS4() subcommands provide raw ADC counts in 32-bit format of the cell voltage measurements, as well as the synchronized current measurements taken simultaneously with each cell voltage measurement. Note: only 24-bit raw data is generated by the data converters, but it is provided in a 32-bit numerical format (the 24-bit data is contained in the lower 3 bytes of the 32-bit data, and is sign-extended to create the upper byte). The raw ADC data provided for cell voltage measurements uses a digital fullscale range of ± (5 × VREF1), although cell voltage measurements more negative than –0.2 V cannot practically be measured. The raw coulomb counter ADC data provided for current measurements uses a digital fullscale range of ± (VREF2 / 5).
The 32-bit cell voltage counts data has an LSB value of approximately 5 × VREF1 / 223 ≅ 5 × 1.212 V / 223 ≅ 0.722 μV. Note that this data has not been processed using the internal factory gain and offset trim corrections, which are used for calculation of the 16-bit data provided by the Cell # Voltage() commands.
The 32-bit current counts data has an LSB value of approximately VREF2 / (5 × 223) ≅ 1.24 V / (5 × 223) ≅ 29.56 nV.
Further detail is shown in the table below.
Subcommand Address | Bytes within Block | Name | Unit |
---|---|---|---|
0x0071 | 0–3 | Cell 1 Voltage Counts | ADC counts |
4–7 | Cell 1 Current Counts | ADC counts | |
8–11 | Cell 2 Voltage Counts | ADC counts | |
12–15 | Cell 2 Current Counts | ADC counts | |
16–19 | Cell 3 Voltage Counts | ADC counts | |
20–23 | Cell 3 Current Counts | ADC counts | |
24–27 | Cell 4 Voltage Counts | ADC counts | |
28–31 | Cell 4 Current Counts | ADC counts | |
0x0072 | 0–3 | Cell 5 Voltage Counts | ADC counts |
4–7 | Cell 5 Current Counts | ADC counts | |
8–11 | Cell 6 Voltage Counts | ADC counts | |
12–15 | Cell 6 Current Counts | ADC counts | |
16–19 | Cell 7 Voltage Counts | ADC counts | |
20–23 | Cell 7 Current Counts | ADC counts | |
24–27 | Cell 8 Voltage Counts | ADC counts | |
28–31 | Cell 8 Current Counts | ADC counts | |
0x0073 | 0–3 | Cell 9 Voltage Counts | ADC counts |
4–7 | Cell 9 Current Counts | ADC counts | |
8–11 | Cell 10 Voltage Counts | ADC counts | |
12–15 | Cell10 Current Counts | ADC counts | |
16–19 | Cell 11 Voltage Counts | ADC counts | |
20–23 | Cell 11 Current Counts | ADC counts | |
24–27 | Cell 12 Voltage Counts | ADC counts | |
28–31 | Cell 12 Current Counts | ADC counts | |
0x0074 | 0–3 | Cell 13 Voltage Counts | ADC counts |
4–7 | Cell 13 Current Counts | ADC counts | |
8–11 | Cell 14 Voltage Counts | ADC counts | |
12–15 | Cell 14 Current Counts | ADC counts | |
16–19 | Cell 15 Voltage Counts | ADC counts | |
20–23 | Cell 15 Current Counts | ADC counts | |
24–27 | Cell 16 Voltage Counts | ADC counts | |
28–31 | Cell 16 Current Counts | ADC counts |