The Texas Instruments BQ76972 is a highly integrated, high accuracy battery monitor and protector for 3-series to 16-series li-ion, li-polymer, and LiFePO4 battery packs. The device includes a high accuracy monitoring system, a highly configurable protection subsystem, and support for autonomous or host controlled cell balancing. Integration includes high-side charge-pump NFET drivers, dual programmable LDOs for external system use, and a host communication peripheral supporting 400-kHz I2C, SPI, and HDQ one-wire standards. Device features include:
- Battery monitoring capability for 3-series to 16-series cells
- Integrated charge pump for high-side NFET protection with optional autonomous recovery
- Extensive protection suite including voltage, temperature, current, and internal diagnostics
- Two independent ADCs
- Support for simultaneous current and voltage sampling
- High-accuracy coulomb counter with input offset error < 1 µV (typical)
- High accuracy cell voltage measurement < 4 mV (typical)
- Wide-range current applications (±200-mV measurement range across sense resistor)
- Integrated secondary chemical fuse drive protection
- Autonomous or host-controlled cell balancing
- Multiple power modes (typical battery pack operating range conditions)
- NORMAL mode: 286 µA
- Multiple SLEEP mode options: 24 µA to 41 µA
- Multiple DEEPSLEEP mode options: 9.2 µA to 10.7 µA
- SHUTDOWN Mode: 1 µA
- High voltage tolerance of 85 V on cell connect and select additional pins
- Support for temperature sensing using internal sensor and up to 9 external thermistors
- Integrated one-time-programmable (OTP) memory programmable by customers on production line
- Communication options include 400-kHz I2C, SPI, and HDQ one-wire interface
- Dual programmable LDOs for external system usage