SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | OCD2 | Threshold | U1 | 2 | 100 | 3 | 2mV |
Description: This parameter sets the Overcurrent in Discharge 2nd Tier Protection threshold for the sense resistor voltage in units of 2mV.