SLUUCW9 December 2023 BQ76972
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUDEP | SOTF | RSVD_0 | SOT | SOCD | SOCC | SOV | SUV |
Description: Provides individual fault signals when enabled Permanent Fail faults have triggered.
Bit | Field | Description |
---|---|---|
7 | CUDEP | Copper Deposition Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
6 | SOTF | Safety Overtemperature FET Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
4 | SOT | Safety Overtemperature Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
3 | SOCD | Safety Overcurrent in Discharge Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
2 | SOCC | Safety Overcurrent in Charge Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
1 | SOV | Safety Cell Overvoltage Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
0 | SUV | Safety Cell Undervoltage Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |