SLUUCW9 December 2023 BQ76972
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OCD3 | SCDL | OCDL | COVL | RSVD_0 | PTO | HWDF | RSVD_0 |
Description: Provides individual fault signals when enabled safety faults have triggered.
Bit | Field | Description |
---|---|---|
7 | OCD3 | Overcurrent in Discharge 3rd Tier Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
6 | SCDL | Short Circuit in Discharge Latch 0 = Fault is not triggered. 1 = Fault is triggered. |
5 | OCDL | Overcurrent in Discharge Latch 0 = Fault is not triggered. 1 = Fault is triggered. |
4 | COVL | Cell Overvoltage Latch 0 = Fault is not triggered. 1 = Fault is triggered. |
2 | PTO | Precharge Timeout 0 = Fault is not triggered. 1 = Fault is triggered. |
1 | HWDF | Host Watchdog Fault 0 = Fault is not triggered. 1 = Fault is triggered. |