SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | Voltage | Cell 4 Gain | I2 | –32767 | 32767 | 0 | — |
Description: Cell voltage calculations use a linear gain set by this value. Gain is factory-calibrated but can be modified by adjusting this value. While in CONFIG_UPDATE mode, this value reflects the programmed setting. While not in CONFIG_UPDATE mode, this value reflects the value that is being used in calculations.
0 = Use factory-calibrated value.
All other values = Use specified value.