SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Calibration | Current Offset | Coulomb Counter Offset Samples | U2 | 0 | 65535 | 64 | — |
Description: Sets the scale of Calibration:Current Offset:Board Offset. That parameter is defined as how many counts of offset error would accumulate over this many coulomb counter conversions.