选择版本
RADAR-TOOLBOX
Radar evaluation and development support package with example projects, documentation and tools
产品
Unassigned staging
工业毫米波雷达传感器
汽车毫米波雷达传感器
裸片和晶圆服务
硬件开发
参考设计
评估板
发布信息
The Radar Toolbox demonstrates the capabilities of TI's mmWave radar sensors through software demos, examples, source code and documentation. It supports the xWRx843, xWRLx432, xWRL68xx and xWR29xx families of mmWave radar devices. It is intended to be used as a companion package with the device's corresponding SDK (typically MMWAVE-SDK3, MMWAVE-MCUPLUS-SDK, MMWAVE-L-SDK-5 or MMWAVE-L-SDK-6) to demonstrate specific demos and features.
新增功能
- New examples: AWRL6888 In-Cabin Demo, AWRL1432 Blind Spot Detection
- New Features: xWRL6432 Pose and Fall Detection updated algorithm and model training resources, updated all MMWAVE-L-SDK-6 projects to SDK v06.01.03.04
- Removed all mmWave Demo references (located in the SDKs)
- Tools: Updated the Low Power In-Cabin GUI to support the AWRL68xx and AWRL6432 device types, added support for Fall Detection and Blind Spot Detection to the Applications Visualizer
- Documentation: Removed the xWRL6432WMOD Getting Started Guide (see IWRL6432WMOD Academy), converted AWRL68xx PDF to HTML, updated AWRL1432 Kick-to-Open documentation, added link to new Zone Definition Generator
- Bug Fixes: resolved issue with Industrial visualizer not starting without a camera, corrected broken links on Industrial Overview and Examples Overview pages, addressed AWRL68xx phase coefficient calculations