SWRU473A February 2017 – August 2018 CC3120MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF
Users can navigate to the demo tab in two ways:
This screen includes the ROM onboard pages (when no web pages exist on the serial flash). These pages can be used as advanced settings, letting users get information on the device, add, remove, or view profiles, ping other devices, and more. Figure 22 shows the advanced settings page.
Figure 22. Advanced Settings Web Page