SWCA305 May 2026 CC1350 , CC1352P , CC1352P7 , CC1352R , CC2340R2 , CC2340R5 , CC2340R5-Q1 , CC2540 , CC2541 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2640R2L , CC2642R , CC2642R-Q1 , CC2650 , CC2650MODA , CC2651P3 , CC2651R3 , CC2651R3SIPA , CC2652P , CC2652P7 , CC2652PSIP , CC2652R , CC2652R7 , CC2652RSIP , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
TI-PSIRT-2025-070274
CVE-2025-44528
The CVSS base score is 6.5.
| Part | Software Name | Software Version | BLE Stack Name | BLE Stack Version |
|---|---|---|---|---|
| CC2651P3, CC2651R3, CC2651R3SIPA, CC2642R, CC2652R, CC2652P, CC1352R, CC1352P, CC2652RSIP, CC2652PSIP, CC2642R-Q1, CC2652R7, CC2652P7, CC1352R7, CC1352P7 | SIMPLELINK-CC13XX-CC26XX-SDK: SIMPLELINK-LOWPOWER-F2-SDK | SimpleLink™ CC13XX CC26XX SDK 7.41.00.17 | BLE5-Stack | v2.2.8 |
| CC2340R5, CC2340R5-Q1, CC2340R2 | SIMPLELINK-LOWPOWER-F3-SDK | SimpleLink Low Power F3 SDK 9.10.00.00 | BLE5-stack | v3.3.4 |
| CC2745R10-Q1, CC2745R7-Q1, CC2744R7-Q1, CC2745P10-Q1, CC2755R10, CC2755P10 | SIMPLELINK-LOWPOWER-F3-SDK | SimpleLink Low Power F3 SDK 9.10.00.00 | BLE5-stack | v3.3.4 |
| CC2640R2F, CC2640R2L, CC2640R2F-Q1 | SIMPLELINK-CC2640R2-SDK: SimpleLink CC2640R2 SDK - Bluetooth low energy | SIMPLELINK-CC2640R2-SDK 5.30.01.11 | BLE-Stack | v3.03.08.00 and earlier |
| BLE5-Stack | v1.01.14.00 and earlier | |||
| CC1350 | SIMPLELINK-CC13X0-SDK: SimpleLink Sub-1GHz CC13x0 Software Development Kit | SIMPLELINK-CC13X0-SDK 4.20.02.07 | BLE-Stack | v2.03.11.00 and earlier |
| CC2640, CC2650, CC2650MODA | N/A | 2.02.08.12 | BLE-STACK-2-X | v2.02.07.06 and earlier |
| CC2540, CC2541 | N/A | 1.05.02.00 | BLE-STACK-1-X | v1.05.02.00 and earlier |
The potential vulnerability can impact TI Bluetooth Low Energy devices running the affected SDK versions with link layer encryption enabled and performing encryption operations during connection establishment, if implemented.
The following SDK releases addresses the potential vulnerability:
| Affected SDK | First SDK Version with Mitigations | First BLE Stack Version with Mitigations |
|---|---|---|
| CC13XX-26XX-SDK, BLE5-STACK | SimpleLink Low Power F2 SDK 9.20.00.00 | v3.4.0 (upcoming release) |
| CC2340 SDK, BLE5-STACK | SimpleLink Low Power F3 SDK 9.11.01.00 | v3.3.4 |
| CC27xx SDK, BLE5-STACK | SimpleLink Low Power F3 SDK 9.11.01.00 | v3.3.4 |
| CC2640R2 SDK, BLE5-STACK | In upcoming release | In upcoming release |
| CC2640R2 SDK, BLE-STACK | In upcoming release | In upcoming release |
| CC1350, CC26x0, CC25x0 SDK, BLE-STACK | N/A (1) | N/A(1) |
The software containing the mitigation described in this document can be distributed to already deployed devices through all enabled software update mechanisms, including Over-the-Air Download (OTA/OAD) update procedures.