SPRADE8 November 2023 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
To implement this functionality, 10 functions are required to configure, program, read, and erase in Page programming. Two additional functions are needed for 64-bit programming. All functions are included in the F28P65x_EEPROM.c or F28P65x_EEPROM_PingPong.c file.
The description of each of these functions is discussed in detail in the subsequent sections.