SPRADE8 November 2023 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The EEPROM_CheckStatus function provides functionality to check the Flash API status and check the Flash State Machine status after each program/erase to Flash. If any unexpected statuses are detected, the program will stop. Error handling is not implemented in this project.
Fapi_FlashStatusType oFlashStatus;
// Wait until the Flash program operation is over
while(Fapi_checkFsmForReady() == Fapi_Status_FsmBusy);
if(*oReturnCheck != Fapi_Status_Success)
{
// Check Flash API documentation for possible errors
Sample_Error();
}
// Read FMSTAT register contents to know the status of FSM after
// program command to see if there are any program operation related
// errors
oFlashStatus = Fapi_getFsmStatus();
if(oFlashStatus != 3)
{
//Check FMSTAT and debug accordingly
Sample_Error();
}