SPRADE8 November 2023 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
EEPROMs are available in different capacities and connect with the host microcontrollers via a serial and sometimes parallel interface. The serial inter-integrated circuit (I2C) and serial peripheral interface (SPI) are quite popular due to the minimal number of pins/traces. EEPROMs can be programmed and erased electrically and most of the serial EEPROMs allow byte-by-byte program or erase operations.
The major difference between EEPROM and Flash operations is seen in the erase operation. The EEPROM does not require a sector erase operation. One can erase a particular byte requiring the specified time. However, the smallest unit of an erase operation in Flash is one sector.
Flash erase and write cycles are performed by applying time-controlled voltages to each cell. In the erase condition, each cell (bit) reads logical 1. Therefore, every Flash location of a C2000 Real-Time Controller reads 0xFFFF when erased. Through programming, the cell can be changed to logical 0. Any word can be overwritten to change a bit from logical 1 to 0 (assuming corresponding ECC has not been programmed); but not the other way around. The on-chip Flash memory on Generation 3 C2000 MCUs parts require TI-supplied specific algorithms (Flash API) for erase and write operations.