SPRADE8 November   2023 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   EEPROM Emulation for Generation 3 C2000 Real Time Controllers
  2.   Trademarks
  3. Introduction
  4. Difference Between EEPROM and On-Chip Flash
  5. Overview
    1. 3.1 Basic Concept
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  6. Software Description
    1. 4.1 Software Functionality and Flow
  7. Ping-Pong Emulation
    1. 5.1 User-Configuration
      1. 5.1.1 EEPROM_Config.h
      2. 5.1.2 F28P65x_EEPROM.c
    2. 5.2 EEPROM Functions
      1. 5.2.1  EEPROM_Config_Check
      2. 5.2.2  Configure_Protection_Masks
      3. 5.2.3  EEPROM_Write
      4. 5.2.4  EEPROM_Read
      5. 5.2.5  EEPROM_Erase
        1. 5.2.5.1 Erase_Bank
      6. 5.2.6  EEPROM_GetValidBank
      7. 5.2.7  EEPROM_UpdateBankStatus
      8. 5.2.8  EEPROM_UpdatePageStatus
      9. 5.2.9  EEPROM_Get_64_Bit_Data_Address
      10. 5.2.10 EEPROM_Program_64_Bits
      11. 5.2.11 EEPROM_CheckStatus
      12. 5.2.12 ClearFSMStatus
    3. 5.3 Testing Example
  8. Single-Unit Emulation
    1. 6.1 User-Configuration
      1. 6.1.1 EEPROM_Config.h
      2. 6.1.2 F28P65x_EEPROM.c
    2. 6.2 EEPROM Functions
      1. 6.2.1  EEPROM_Config_Check
      2. 6.2.2  Configure_Protection_Masks
      3. 6.2.3  EEPROM_Write
      4. 6.2.4  EEPROM_Erase
      5. 6.2.5  EEPROM_GetValidBank
      6. 6.2.6  EEPROM_Get_64_Bit_Data_Address
      7. 6.2.7  EEPROM_UpdateBankStatus
      8. 6.2.8  EEPROM_UpdatePageStatus
      9. 6.2.9  EEPROM_Get_64_Bit_Data_Address
      10. 6.2.10 EEPROM_Program_64_Bits
      11. 6.2.11 EEPROM_CheckStatus
      12. 6.2.12 ClearFSMStatus
    3. 6.3 Testing Example
  9. Application Integration
  10. Adapting to Other Gen 3 C2000 MCUs
  11. Flash API
    1. 9.1 Flash API Checklist
      1. 9.1.1 Flash API Do's and Do Not's
  12. 10Source File Listing
  13. 11Conclusion
  14. 12References

Application Integration

Applications needing this functionality need to include the EEPROM_Config.h and EEPROM.c files provided for the device. The Flash API and driverlib also needs to be included for the appropriate device. For example, for Single-Unit emulation on the F28P650DK9, the following files are needed:

  • F28P65x_EEPROM.c
  • EEPROM_Config.h
  • Device.c and device.h
  • flash_programming_f28p65x.h
  • FAPI_F28P65x_EABI_v3.00.00.lib
  • driverlib.lib
Note: The Flash API is updated periodically with new revisions of silicon being released. To ensure functionality, the latest Flash API libraries should be used.