SPRADE8 November 2023 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
If using Single-Unit EEPROM Emulation, Figure 3-1 shows the implemented behavior.
Figure 3-1 Single-Unit BehaviorIf the EEPROM unit is full and there is more data to be written, the EEPROM unit is erased and the new data is programmed to Flash. This process can be repeated as necessary.