SPRADE8 November   2023 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   EEPROM Emulation for Generation 3 C2000 Real Time Controllers
  2.   Trademarks
  3. Introduction
  4. Difference Between EEPROM and On-Chip Flash
  5. Overview
    1. 3.1 Basic Concept
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  6. Software Description
    1. 4.1 Software Functionality and Flow
  7. Ping-Pong Emulation
    1. 5.1 User-Configuration
      1. 5.1.1 EEPROM_Config.h
      2. 5.1.2 F28P65x_EEPROM.c
    2. 5.2 EEPROM Functions
      1. 5.2.1  EEPROM_Config_Check
      2. 5.2.2  Configure_Protection_Masks
      3. 5.2.3  EEPROM_Write
      4. 5.2.4  EEPROM_Read
      5. 5.2.5  EEPROM_Erase
        1. 5.2.5.1 Erase_Bank
      6. 5.2.6  EEPROM_GetValidBank
      7. 5.2.7  EEPROM_UpdateBankStatus
      8. 5.2.8  EEPROM_UpdatePageStatus
      9. 5.2.9  EEPROM_Get_64_Bit_Data_Address
      10. 5.2.10 EEPROM_Program_64_Bits
      11. 5.2.11 EEPROM_CheckStatus
      12. 5.2.12 ClearFSMStatus
    3. 5.3 Testing Example
  8. Single-Unit Emulation
    1. 6.1 User-Configuration
      1. 6.1.1 EEPROM_Config.h
      2. 6.1.2 F28P65x_EEPROM.c
    2. 6.2 EEPROM Functions
      1. 6.2.1  EEPROM_Config_Check
      2. 6.2.2  Configure_Protection_Masks
      3. 6.2.3  EEPROM_Write
      4. 6.2.4  EEPROM_Erase
      5. 6.2.5  EEPROM_GetValidBank
      6. 6.2.6  EEPROM_Get_64_Bit_Data_Address
      7. 6.2.7  EEPROM_UpdateBankStatus
      8. 6.2.8  EEPROM_UpdatePageStatus
      9. 6.2.9  EEPROM_Get_64_Bit_Data_Address
      10. 6.2.10 EEPROM_Program_64_Bits
      11. 6.2.11 EEPROM_CheckStatus
      12. 6.2.12 ClearFSMStatus
    3. 6.3 Testing Example
  9. Application Integration
  10. Adapting to Other Gen 3 C2000 MCUs
  11. Flash API
    1. 9.1 Flash API Checklist
      1. 9.1.1 Flash API Do's and Do Not's
  12. 10Source File Listing
  13. 11Conclusion
  14. 12References

Introduction

Generation 3 C2000 MCUs come with different configurations of Flash memory that is arranged in multiple sectors. Unfortunately, the technology used for the on-chip Flash memory does not allow adding a traditional EEPROM on the chip. Some designers use an external EEPROM part for such non-volatile storage. The good news is that Flash memory is a specific type of EEPROM and all Generation 3 C2000 MCUs have in-circuit programming ability for the Flash memory. This application report makes use of this facility and allows using sectors of on-chip Flash as EEPROM by emulating the EEPROM functionality within the limitations of the Flash memory. Note that at least one Flash sector is entirely used as an emulated EEPROM; therefore, it is not available for the application code.

Note: Generation 3 C2000 MCUs include: TMS320F2837x, TMS320F2838x, TMS320F28004x, TMS320F28002x, TMS320F28P65x, TMS320F280013x, TMS320F280015x.