SPRADE8 November   2023 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   EEPROM Emulation for Generation 3 C2000 Real Time Controllers
  2.   Trademarks
  3. Introduction
  4. Difference Between EEPROM and On-Chip Flash
  5. Overview
    1. 3.1 Basic Concept
    2. 3.2 Single-Unit Method
    3. 3.3 Ping-Pong Method
    4. 3.4 Creating EEPROM Sections (Pages) and Page Identification
  6. Software Description
    1. 4.1 Software Functionality and Flow
  7. Ping-Pong Emulation
    1. 5.1 User-Configuration
      1. 5.1.1 EEPROM_Config.h
      2. 5.1.2 F28P65x_EEPROM.c
    2. 5.2 EEPROM Functions
      1. 5.2.1  EEPROM_Config_Check
      2. 5.2.2  Configure_Protection_Masks
      3. 5.2.3  EEPROM_Write
      4. 5.2.4  EEPROM_Read
      5. 5.2.5  EEPROM_Erase
        1. 5.2.5.1 Erase_Bank
      6. 5.2.6  EEPROM_GetValidBank
      7. 5.2.7  EEPROM_UpdateBankStatus
      8. 5.2.8  EEPROM_UpdatePageStatus
      9. 5.2.9  EEPROM_Get_64_Bit_Data_Address
      10. 5.2.10 EEPROM_Program_64_Bits
      11. 5.2.11 EEPROM_CheckStatus
      12. 5.2.12 ClearFSMStatus
    3. 5.3 Testing Example
  8. Single-Unit Emulation
    1. 6.1 User-Configuration
      1. 6.1.1 EEPROM_Config.h
      2. 6.1.2 F28P65x_EEPROM.c
    2. 6.2 EEPROM Functions
      1. 6.2.1  EEPROM_Config_Check
      2. 6.2.2  Configure_Protection_Masks
      3. 6.2.3  EEPROM_Write
      4. 6.2.4  EEPROM_Erase
      5. 6.2.5  EEPROM_GetValidBank
      6. 6.2.6  EEPROM_Get_64_Bit_Data_Address
      7. 6.2.7  EEPROM_UpdateBankStatus
      8. 6.2.8  EEPROM_UpdatePageStatus
      9. 6.2.9  EEPROM_Get_64_Bit_Data_Address
      10. 6.2.10 EEPROM_Program_64_Bits
      11. 6.2.11 EEPROM_CheckStatus
      12. 6.2.12 ClearFSMStatus
    3. 6.3 Testing Example
  9. Application Integration
  10. Adapting to Other Gen 3 C2000 MCUs
  11. Flash API
    1. 9.1 Flash API Checklist
      1. 9.1.1 Flash API Do's and Do Not's
  12. 10Source File Listing
  13. 11Conclusion
  14. 12References

Flash API Checklist

This following section is taken from the Flash API Reference Guide and describes the flow for using various API functions.

  • After the device is first powered up, the Fapi_initializeAPI() function must be called before any other API function (except for the Fapi_getLibraryInfo() function) can be used. This procedure configures the Flash Wrapper based on the user specified operating system frequency.
  • Before performing a Flash operation for the first time, the Fapi_setActiveFlashBank() function must be called.
  • If the system operating frequency is changed after the initial call to the Fapi_initializeAPI() function, this function must be called once again before any other API function (except the Fapi_getLibraryInfo() function) can be used. This procedure updates the API internal state variables.