SLVUBY7A October 2020 – October 2022 DRA821U , DRA821U-Q1 , LP8764-Q1 , TPS6594-Q1
These settings detail the default voltages, configurations, and monitoring of the BUCK rails. All these settings can be changed though I2C after startup.
| Register Name | Field Name | TPS6594141B-Q1 | LP876441B1-Q1 | ||
|---|---|---|---|---|---|
| Value | Description | Value | Description | ||
| BUCK1_CTRL | BUCK1_EN(1) | 0x0 | Disabled; BUCK1 regulator | 0x0 | Disabled; BUCK1 regulator |
| BUCK1_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK1_FPWM_MP | 0x0 | Automatic phase adding and shedding. | 0x0 | Automatic phase adding and shedding. | |
| BUCK1_VMON_EN(1) | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK1_VSEL | 0x0 | BUCK1_VOUT_1 | 0x0 | BUCK1_VOUT_1 | |
| BUCK1_PLDN | 0x1 | Enabled; Pull-down resistor | 0x1 | Enabled; Pull-down resistor | |
| BUCK1_RV_SEL | 0x1 | Enabled | 0x1 | Enabled | |
| BUCK1_CONF | BUCK1_SLEW_RATE | 0x3 | 5.0 mV/μs | 0x3 | 5.0 mV/μs |
| BUCK1_ILIM | 0x5 | 5.5 A | 0x7 | 7.5 A | |
| BUCK2_CTRL | BUCK2_EN(1) | 0x0 | Disabled; BUCK2 regulator | 0x0 | Disabled; BUCK2 regulator |
| BUCK2_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK2_VMON_EN(1) | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK2_VSEL | 0x0 | BUCK2_VOUT_1 | 0x0 | BUCK2_VOUT_1 | |
| BUCK2_PLDN | 0x1 | Enabled; Pull-down resistor | 0x1 | Enabled; Pull-down resistor | |
| BUCK2_RV_SEL | 0x1 | Enabled | 0x1 | Enabled | |
| BUCK2_CONF | BUCK2_SLEW_RATE | 0x3 | 5.0 mV/μs | 0x3 | 5.0 mV/μs |
| BUCK2_ILIM | 0x5 | 5.5 A | 0x7 | 7.5 A | |
| BUCK3_CTRL | BUCK3_EN(1) | 0x0 | Disabled; BUCK3 regulator | 0x0 | Disabled; BUCK3 regulator |
| BUCK3_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK3_FPWM_MP | 0x0 | Automatic phase adding and shedding. | 0x0 | Automatic phase adding and shedding. | |
| BUCK3_VMON_EN(1) | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK3_VSEL | 0x0 | BUCK3_VOUT_1 | 0x0 | BUCK3_VOUT_1 | |
| BUCK3_PLDN | 0x1 | Enabled; Pull-down resistor | 0x1 | Enabled; Pull-down resistor | |
| BUCK3_RV_SEL | 0x1 | Enabled | 0x1 | Enabled | |
| BUCK3_CONF | BUCK3_SLEW_RATE | 0x3 | 5.0 mV/μs | 0x3 | 5.0 mV/μs |
| BUCK3_ILIM | 0x5 | 5.5 A | 0x7 | 7.5 A | |
| BUCK4_CTRL | BUCK4_EN(1) | 0x0 | Disabled; BUCK4 regulator | 0x0 | Disabled; BUCK4 regulator |
| BUCK4_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | 0x0 | PFM and PWM operation (AUTO mode). | |
| BUCK4_VMON_EN(1) | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |
| BUCK4_VSEL | 0x0 | BUCK4_VOUT_1 | 0x0 | BUCK4_VOUT_1 | |
| BUCK4_PLDN | 0x1 | Enabled; Pull-down resistor | 0x1 | Enabled; Pull-down resistor | |
| BUCK4_RV_SEL | 0x1 | Enabled | 0x1 | Enabled | |
| BUCK4_CONF | BUCK4_SLEW_RATE | 0x3 | 5.0 mV/μs | 0x3 | 5.0 mV/μs |
| BUCK4_ILIM | 0x5 | 5.5 A | 0x7 | 7.5 A | |
| BUCK5_CTRL | BUCK5_EN(1) | 0x0 | Disabled; BUCK5 regulator | ||
| BUCK5_FPWM | 0x0 | PFM and PWM operation (AUTO mode). | |||
| BUCK5_VMON_EN(1) | 0x0 | Disabled; OV, UV, SC and ILIM comparators. | |||
| BUCK5_VSEL | 0x0 | BUCK5_VOUT_1 | |||
| BUCK5_PLDN | 0x1 | Enable Pull-down resistor | |||
| BUCK5_RV_SEL | 0x1 | Enabled | |||
| BUCK5_CONF | BUCK5_SLEW_RATE | 0x3 | 5.0 mV/μs | ||
| BUCK5_ILIM | 0x3 | 3.5 A | |||
| BUCK1_VOUT_1 | BUCK1_VSET1 | 0xb2 | 1.80 V | 0x37 | 0.800 V |
| BUCK1_VOUT_2 | BUCK1_VSET2 | 0x0 | 0.3 V | 0x0 | 0.3 V |
| BUCK2_VOUT_1 | BUCK2_VSET1 | 0xb2 | 1.80 V | 0x41 | 0.850 V |
| BUCK2_VOUT_2 | BUCK2_VSET2 | 0x0 | 0.3 V | 0x0 | 0.3 V |
| BUCK3_VOUT_1 | BUCK3_VSET1 | 0x41 | 0.850 V | 0x37 | 0.800 V |
| BUCK3_VOUT_2 | BUCK3_VSET2 | 0x0 | 0.3 V | 0x0 | 0.3 V |
| BUCK4_VOUT_1 | BUCK4_VSET1 | 0x73 | 1.10 V | 0xb2 | 1.80 V |
| BUCK4_VOUT_2 | BUCK4_VSET2 | 0x0 | 0.3 V | 0x0 | 0.3 V |
| BUCK5_VOUT_1 | BUCK5_VSET1 | 0xb2 | 1.80 V | ||
| BUCK5_VOUT_2 | BUCK5_VSET2 | 0x0 | 0.3 V | ||
| BUCK1_PG_WINDOW | BUCK1_OV_THR | 0x2 | +4% / +40 mV | 0x2 | +4% / +40 mV |
| BUCK1_UV_THR | 0x2 | -4% / -40 mV | 0x2 | -4% / -40 mV | |
| BUCK2_PG_WINDOW | BUCK2_OV_THR | 0x2 | +4% / +40 mV | 0x2 | +4% / +40 mV |
| BUCK2_UV_THR | 0x2 | -4% / -40 mV | 0x2 | -4% / -40 mV | |
| BUCK3_PG_WINDOW | BUCK3_OV_THR | 0x2 | +4% / +40 mV | 0x2 | +4% / +40 mV |
| BUCK3_UV_THR | 0x2 | -4% / -40 mV | 0x2 | -4% / -40 mV | |
| BUCK4_PG_WINDOW | BUCK4_OV_THR | 0x2 | +4% / +40 mV | 0x2 | +4% / +40 mV |
| BUCK4_UV_THR | 0x2 | -4% / -40 mV | 0x2 | -4% / -40 mV | |
| BUCK5_PG_WINDOW | BUCK5_OV_THR | 0x2 | +4% / +40 mV | ||
| BUCK5_UV_THR | 0x2 | -4% / -40 mV | |||
| VMON1_PG_WINDOW | VMON1_RANGE | 0x0 | 0.3 - 3.34 V | ||
| VMON1_UV_THR | 0x0 | -3% / -30 mV / (-150 mV) | |||
| VMON1_OV_THR | 0x0 | +3% / +30 mV / (+150 mV) | |||
| VMON1_PG_LEVEL | VMON1_PG_SET | 0x0 | 0x0 | ||
| VMON2_PG_WINDOW | VMON2_RANGE | 0x0 | 0.3 - 3.34 V | ||
| VMON2_UV_THR | 0x0 | -3% / -30 mV / (-150 mV) | |||
| VMON2_OV_THR | 0x0 | +3% / +30mV / (+150 mV) | |||