SLVUBY7A October 2020 – October 2022 DRA821U , DRA821U-Q1 , LP8764-Q1 , TPS6594-Q1
These settings detail the default configurations for what is monitored by PGOOD pin. All these settings can be changed though I2C after startup.
| Register Name | Field Name | TPS6594141B-Q1 | LP876441B1-Q1 | ||
|---|---|---|---|---|---|
| Value | Description | Value | Description | ||
| PGOOD_SEL_1 | PGOOD_SEL_BUCK1 | 0x0 | Masked | 0x0 | Masked |
| PGOOD_SEL_BUCK2 | 0x0 | Masked | 0x0 | Masked | |
| PGOOD_SEL_BUCK3 | 0x0 | Masked | 0x0 | Masked | |
| PGOOD_SEL_BUCK4 | 0x0 | Masked | 0x0 | Masked | |
| PGOOD_SEL_2 | PGOOD_SEL_BUCK5 | 0x0 | Masked | ||
| PGOOD_SEL_3 | PGOOD_SEL_LDO1 | 0x0 | Masked | ||
| PGOOD_SEL_LDO2 | 0x0 | Masked | |||
| PGOOD_SEL_LDO3 | 0x0 | Masked | |||
| PGOOD_SEL_LDO4 | 0x0 | Masked | |||
| PGOOD_SEL_4 | PGOOD_SEL_VCCA | 0x0 | Masked | 0x0 | Masked |
| PGOOD_SEL_VMON1 | 0x0 | Masked | |||
| PGOOD_SEL_VMON2 | 0x0 | Masked | |||
| PGOOD_SEL_TDIE_WARN | 0x0 | Masked | 0x0 | Masked | |
| PGOOD_SEL_NRSTOUT | 0x0 | Masked | 0x0 | Masked | |
| PGOOD_SEL_NRSTOUT_ SOC | 0x0 | Masked | 0x0 | Masked | |
| PGOOD_POL | 0x0 | PGOOD signal is high when monitored inputs are valid | 0x0 | PGOOD signal is high when monitored inputs are valid | |
| PGOOD_WINDOW | 0x1 | Both undervoltage and overvoltage are monitored | 0x0 | Only undervoltage is monitored | |