SLVUBY7A October 2020 – October 2022 DRA821U , LP8764-Q1 , TPS6594-Q1
These settings describe how the PMIC output rails are assigned to various system-level states. Also, the default trigger for each system-level state is described. All these settings can be changed though I2C after startup.
Register Name | Field Name | TPS6594141B-Q1 | LP876441B1-Q1 | ||
---|---|---|---|---|---|
Value | Description | Value | Description | ||
RAIL_SEL_1 | BUCK1_GRP_SEL | 0x1 | MCU rail group | 0x2 | SOC rail group |
BUCK2_GRP_SEL | 0x1 | MCU rail group | 0x2 | SOC rail group | |
BUCK3_GRP_SEL | 0x1 | MCU rail group | 0x2 | SOC rail group | |
BUCK4_GRP_SEL | 0x1 | MCU rail group | 0x2 | SOC rail group | |
RAIL_SEL_2 | BUCK5_GRP_SEL | 0x2 | SOC rail group | ||
LDO1_GRP_SEL | 0x1 | MCU rail group | |||
LDO2_GRP_SEL | 0x2 | SOC rail group | |||
LDO3_GRP_SEL | 0x1 | MCU rail group | |||
RAIL_SEL_3 | VMON2_GRP_SEL | 0x0 | No group assigned | ||
VMON1_GRP_SEL | 0x0 | No group assigned | |||
LDO4_GRP_SEL | 0x2 | SOC rail group | |||
VCCA_GRP_SEL | 0x1 | MCU rail group | 0x1 | MCU rail group | |
FSM_TRIG_SEL_1 | MCU_RAIL_TRIG | 0x2 | MCU power error | 0x2 | MCU power error |
SOC_RAIL_TRIG | 0x3 | SOC power error | 0x3 | SOC power error | |
OTHER_RAIL_TRIG | 0x3 | SOC power error | 0x3 | SOC power error | |
SEVERE_ERR_TRIG | 0x0 | Immediate shutdown | 0x0 | Immediate shutdown | |
FSM_TRIG_SEL_2 | MODERATE_ERR_TRIG | 0x1 | Orderly shutdown | 0x1 | Orderly shutdown |