SLVUBY7A October 2020 – October 2022 DRA821U , LP8764-Q1 , TPS6594-Q1
In the event of an error on any of the power rails which are part of the SOC power rail group, the PWR_SOC_ERROR sequence is performed. The nRSTOUT_SOC pin is pulled low and the SOC power rails execute a normal processor power down sequence except the MCU power group remains energized as shown in Figure 6-6. The state of the I2C_6 and I2C_7 triggers in both PMICs determines whether the IO and DDR supplies and control signals remain energized (I2C_6=1, I2C_7=1) or disabled (I2C_6=0, I2C_7=0), as shown in Figure 6-7.
In the start of the sequence the following instructions are executed:
// TPS6594141B
// Set AMUXOUT_EN and CLKMON_EN, clear LPM_EN and nRSTOUT_SOC
REG_WRITE_MASK_IMM ADDR=0x81 DATA=0x18 MASK=0xE1
// Clear SPMI_LPM_EN
REG_WRITE_MASK_IMM ADDR=0x82 DATA=0x00 MASK=0xEF
//LP876441B1
// Set CLKMON_EN, clear LPM_EN
REG_WRITE_MASK_IMM ADDR=0x81 DATA=0x18 MASK=0xE3
// Clear SPMI_LPM_EN
REG_WRITE_MASK_IMM ADDR=0x82 DATA=0x00 MASK=0xEF