SLVUBY7A October 2020 – October 2022 DRA821U , DRA821U-Q1 , LP8764-Q1 , TPS6594-Q1
These settings are used to distinguish which device is detected in a system. These settings cannot be changed after device startup.
| Register Name | Field Name | TPS6594141B-Q1 | LP876441B1-Q1 | ||
|---|---|---|---|---|---|
| Value | Description | Value | Description | ||
| DEV_REV | DEVICE_ID | 0x82 | 0x82 | 0x86 | 0x86 |
| NVM_CODE_1 | TI_NVM_ID | 0x1B | 0x1B | 0xb1 | 0xb1 |
| NVM_CODE_2 | TI_NVM_REV | 0x1 | 0x1 | 0x1 | 0x1 |
| PHASE_CONFIG | MP_CONFIG | 0x1 | 1+1+1+1+1 | 0x1 | 1+1+1+1 |