SLVUBY7A October 2020 – October 2022 DRA821U , DRA821U-Q1 , LP8764-Q1 , TPS6594-Q1
This section provides examples of how to interact with the PMICs from the perspective of the MCU and over I2C. Table 7-1 shows how the I2C commands are presented in the following sections. These examples, when used in conjunction with the data sheet, can be generalized and applied to other use cases.
| I2C Address | Register Address | Data | Mask |
|---|---|---|---|
| 0x48 or 0x4C | 0x00 - 0xFF | 0x00 - 0xFF | 0x00 - 0xFF |