SLVUBY7A October 2020 – October 2022 DRA821U , DRA821U-Q1 , LP8764-Q1 , TPS6594-Q1
In the LP876441B1-Q1 and TPS6594141B-Q1 data sheet, there are multiple application-based configurations for each BUCK to operate within. Table 5-1 includes the different configurations available:
| TPS6594141B-Q1 | LP876441B1-Q1 |
|---|---|
| 2.2 MHz Single Phase for DDR Termination | 2.2MHz Single-Phase for DDR Termination |
| 4.4 MHz VOUT Less than 1.9 V, Multiphase | 4.4MHz Single-Phase and Multi-Phase |
| 4.4 MHz VOUT Less than 1.9 V, Single Phase | 4.4MHz Single-Phase, Low Output Voltage |
| 4.4 MHz VOUT Greater than 1.7 V, Single Phase | 4.4MHz Single-Phase, High Output Voltage |
| 2.2 MHz VOUT Less than 1.9 V, Multiphase or Single Phase | 2.2MHz Single-Phase Configuration with 5.0V VIN |
| 2.2 MHz Full VOUT Range with 5.0 V VIN, Single Phase | 2.2MHz Single-Phase and Multi-Phase Configuration |
| 2.2 MHz Full VOUT and Full VIN Range, Single Phase | 2.2MHz Single-Phase Generic Configuration |
The seven configurations also have optimal output inductance values that optimize the performance of each buck under these various conditions. Table 5-2 shows the default configurations for the BUCKs. These settings cannot be changed after device startup.
| Device | BUCK Rail | Default Application Use Case | Recommended Inductor Value |
|---|---|---|---|
| TPS6594141B-Q1 | BUCK1 | 4.4 MHz VOUT Less than 1.9 V, Single Phase | 220 nH |
| BUCK2 | 4.4 MHz VOUT Less than 1.9 V, Single Phase | 220 nH | |
| BUCK3 | 4.4 MHz VOUT Less than 1.9 V, Single Phase | 220 nH | |
| BUCK4 | 4.4 MHz VOUT Less than 1.9 V, Single Phase | 220 nH | |
| BUCK5 | 4.4 MHz VOUT Less than 1.9 V, Single Phase | 220 nH | |
| LP876441B1-Q1 | BUCK1 | 4.4MHz Single-Phase, Low Output Voltage | 220 nH |
| BUCK2 | 4.4MHz Single-Phase, Low Output Voltage | 220 nH | |
| BUCK3 | 4.4MHz Single-Phase, Low Output Voltage | 220 nH | |
| BUCK4 | 4.4MHz Single-Phase, Low Output Voltage | 220 nH |