SLVUBY7A October 2020 – October 2022 DRA821U , LP8764-Q1 , TPS6594-Q1
These settings detail the default monitoring enabled on VCCA. All these settings can be changed though I2C after startup.
Register Name | Field Name | TPS6594141B-Q1 | LP876441B1-Q1 | ||
---|---|---|---|---|---|
Value | Description | Value | Description | ||
VCCA_VMON_CTRL | VMON_DEGLITCH_SEL | 0x1 | 20 us | 0x1 | VCCA 20us, VMON/BUCK 20us |
VMON2_RV_SEL | 0x0 | Disabled | |||
VMON2_EN | 0x0 | Disabled; OV and UV comparators. | |||
VMON1_RV_SEL | 0x0 | Disabled | |||
VMON1_EN | 0x0 | Disabled; OV and UV comparators. | |||
VCCA_VMON_EN | 0x1 | Enabled; OV and UV comparators. | 0x1 | Enabled; OV and UV comparators. | |
VCCA_PG_WINDOW | VCCA_OV_THR | 0x7 | +10% | 0x7 | +10% |
VCCA_UV_THR | 0x7 | -10% | 0x7 | -10% | |
VCCA_PG_SET | 0x0 | 3.3 V | 0x0 | 3.3 V |