SLVUBY7A October   2020  – October 2022 DRA821U , DRA821U-Q1 , LP8764-Q1 , TPS6594-Q1

 

  1.   User's Guide for Powering DRA821 with TPS6594-Q1 and LP8764-Q1
  2.   Trademarks
  3. 1Introduction
  4. 2Device Versions
  5. 3Processor Connections
  6. 4Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  7. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Multi-Device Settings
    13. 5.13 Watchdog Settings
  8. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 ESM_SOC_ERROR
      5. 6.3.5 PWR_SOC_ERROR
      6. 6.3.6 MCU_TO_WARM
      7. 6.3.7 TO_MCU
      8. 6.3.8 TO_ACTIVE
      9. 6.3.9 TO_RETENTION
  9. 7Application Examples
    1. 7.1 Moving Between States: ACTIVE, MCU, and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 MCU ONLY
      3. 7.1.3 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 GPIO8 and Watchdog
  10. 8Additional Resources
  11. 9Revision History

TO_ACTIVE

When a trigger causes the TO_ACTIVE sequence to execute, all rails power up in the recommended power up sequence as shown in Figure 6-13.

The delay TPS6594141B BUCK4 command and the nRSTOUT_SOC and nRSTOUT signals going high is defined in the PFSM_DELAY_REG_1 register. This delay can be changed at runtime to control how quickly the signals are released after waking up from Retention or MCU_ONLY.

Figure 6-13 TO_ACTIVE Sequence