SLVUBY7A October   2020  – October 2022 DRA821U , LP8764-Q1 , TPS6594-Q1

 

  1.   User's Guide for Powering DRA821 with TPS6594-Q1 and LP8764-Q1
  2.   Trademarks
  3. 1Introduction
  4. 2Device Versions
  5. 3Processor Connections
  6. 4Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  7. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Multi-Device Settings
    13. 5.13 Watchdog Settings
  8. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 ESM_SOC_ERROR
      5. 6.3.5 PWR_SOC_ERROR
      6. 6.3.6 MCU_TO_WARM
      7. 6.3.7 TO_MCU
      8. 6.3.8 TO_ACTIVE
      9. 6.3.9 TO_RETENTION
  9. 7Application Examples
    1. 7.1 Moving Between States: ACTIVE, MCU, and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 MCU ONLY
      3. 7.1.3 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 GPIO8 and Watchdog
  10. 8Additional Resources
  11. 9Revision History

Revision History

Changes from Revision * (October 2020) to Revision A (October 2022)

  • Orderable part numbers and corresponding TI_NVM_ID and TI_NVM_REV register values were updated.Go
  • Connection figures depict option of using two single load switches. TPS6594-Q1 GPIO9 is now used to enable MCU I/O load switch while GPIO3 is reserved for SOC_SAFETY_ERRORn signal.Go
  • TPS6594 GPIO9 is involved in power sequencing instead of GPIO3Go