SLVUBY7A October   2020  – October 2022 DRA821U , LP8764-Q1 , TPS6594-Q1

 

  1.   User's Guide for Powering DRA821 with TPS6594-Q1 and LP8764-Q1
  2.   Trademarks
  3. 1Introduction
  4. 2Device Versions
  5. 3Processor Connections
  6. 4Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  7. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Multi-Device Settings
    13. 5.13 Watchdog Settings
  8. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 ESM_SOC_ERROR
      5. 6.3.5 PWR_SOC_ERROR
      6. 6.3.6 MCU_TO_WARM
      7. 6.3.7 TO_MCU
      8. 6.3.8 TO_ACTIVE
      9. 6.3.9 TO_RETENTION
  9. 7Application Examples
    1. 7.1 Moving Between States: ACTIVE, MCU, and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 MCU ONLY
      3. 7.1.3 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 GPIO8 and Watchdog
  10. 8Additional Resources
  11. 9Revision History

Entering and Existing LP_STANDBY

Entering the LP_STANDBY hardware state is the same as entering STANDBY. Exiting LP_STANDBY is different and requires different initializations before entering LP_STANDBY. Also, when the PMIC returns from LP_STANDBY the PFSM triggers are gated by the ENABLE_INT while in STANDBY the triggers were gated by the GPIO interrupt.


Write 0x48:0xC3:0x08:0xF7  // LP_STANDBY_SEL=1
Write 0x48:0x7D:0xC0:0x3F  // Mask NSLEEP bits
Write 0x48:0x34:0xC0;0x3F  // Set GPIO4 to WKUP1 (goes to ACTIVE state)
Write 0x48:0xC3:0x60;0x9F  // Set the STARTUP_DEST=ACTIVE 
Write 0x48:0x64:0x08:0xF7  // clear interrupt of GPIO4
Write 0x48:0x4F:0x00:0xF7  // unmask interrupt for GPIO4 falling edge
Write 0x48:0x85:0x01:0xFE  // set I2C_0 trigger, trigger TO_STANDBY sequence
After the GPIO4 has gone low and the PMICs have returned to the ACTIVE state
Write 0x48:0x7D:0x00:0x3F  // unmask NSLEEP bits
Write 0x48:0x86:0x03:0xFC  // Set NSLEEPx bits for ACTIVE state
Write 0x48:0x64:0x08:0xF7  // clear interrupt of GPIO4
Write 0x48:0x65:0x02:0xFD  // clear ENABLE_INT