SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
The VHSS pin has one UV monitor to detect a UVHSS event. A UVHSS event can be reported via the nINT pin (assuming device still has power) and can be indicated by the INT_4 interrupt register. The default behavior for a UVHSS event is to nothing beyond generate an interrupt; however, this can be configured to disable the switches in cases of undervoltage.