SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
Fault monitoring on the communication bus is a system level key concern. Communication faults can result in the entire communication bus to become compromised causing potential harm to more than just the malfunctioning node. The TCAN28XX line of devices does include fault monitoring on itsthe communication busses to mitigate harm by alerting the controller of potential faults.