SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
The TCAN28xx devices all contain six different device states – two transitory states (init and restart), 3 standard operational states (standby, normal, and sleep) , and an optional fail-safe mode (fail-safe mode) for faults on SBC. The device states act as guardrails for features on the SBC as not all features are available in all modes. The SBC behavior is tied to which state the SBC is in and to properly design with this device all states and state transitions need to be understood. A brief overview of different subsystems and accessibility in each mode is shown in Table 2-1.
| Block | Restart | Sleep | Standby | Normal | Fail-Safe |
|---|---|---|---|---|---|
| nINT | High when VCC1 active | High if VCC1 on | Active | Active | Hi-Z |
| GFO | Programmed active state when VCC1 on | Programmed active state if VCC1 on | Active | Active | Hi-Z |
| SW | Off | Wake Capable/Off | Active | Active | Hi-Z |
| HSSx | Off | Off (default). HSS4 can be used for cyclic sensing wake, all other HSS pins can be configured for direct drive. | As Programmed | As Programmed | Off -HSS4 can be set up for cyclic sensing wake. |
| LIMP | Same as previous state, Low if leaving fail-safe mode or watchdog error | Previous state prior to sleep | Previous state prior to standby | Previous state prior to normal | Low |
| WAKEx | Off | As Programmed | As Programmed | Off | Active |
| CRXD | High | High if VCC1 on, Hi-Z otherwise | Configuration dependent | Configuration dependent | Hi-Z |
| LRXD | High | High if VCC1 on, Hi-Z otherwise | Configuration dependent | Configuration dependent | Hi-Z |
| nRST | Low | Low unless VCC1 on, then high | High | High | Off |
| SPI | Off | Active if VCC1 on | Active | Active | Off |
| Watchdog | Off | Off but can be programmed on if VCC1 on | Default on with long first pulse but programmable off | Active | Off |
| Low Power CAN RX | Default On for wake-capable | Default On for wake-capable | On if wake capable | On if wake capable | Default On for wake-capable |
| CAN transceiver | Off | Off | Programmable rx only | Programmable | Off |
| Low Power LIN RX | Default On for wake-capable | Default On for wake-capable | On if wake capable | On if wake capable | Default On for wake-capable |
| LIN Transceiver | Off | Off | Programmable rx only | Programmable | Off |
| LIN Bus Termination | Weak current pull-up | Weak current pull-up | 35kΩ (typical) | 35kΩ (typical) | Weak current pull-up |
| VCC1 | Ramping | Off (default), programmable on | On | On | Off |
| VCC2 | Ramping | Off (default), programmable on | On (default), programmable off | On (default), programmable off | Off |
| VEXCC | Ramping after initial configuration | Off (default); programmable on | Programmable | Programmable | Off |