SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
VCC1 also is monitored for OV conditions; there is no pre-warning for OV events and there are two selectable OV thresholds to choose from on each variant device within the TCAN28XX family. If an OV event on VCC1 (OVCC1) is detected VCC1 can be shut-off and interrupt can be set before transitioning to fail safe mode, if enabled, or sleep mode otherwise. If device enters fail-safe mode the VCC1 output can be turned off for a period of tLDOOFF while the device monitors for wake events. If the timer has expired, there has been a wake-signal received, and the OVCC1 event has been cleared the device can check the fail-safe counter to determine next steps; however, if not all three of the checks are met the device can shut VCC1 off again and repeat. If the fail-safe counter hasn’t been exceeded the device can restart but if the counter has been exceeded the device can respond based on the configuration in the FSM_CNTR_ACT bit field of register 17h. By default, the action is disabled but this can be changed to either perform a hard-reset (POR) or stop responding to wake events and go to sleep until the power is cycled.