SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
Normal mode is the main operational mode of the SBC as this in this mode all power electronics and transceivers are able to operate as intended. How the device operates in normal mode is dependent on direct configuration of device – but all standard features are accessible.
There is only one way to enter normal mode and two broad categories of exit conditions. To enter normal mode a SPI command needs to be sent while the SBC is in standby mode or sleep mode if VCC1 is on during sleep. To exit normal mode either a SPI command needs to be sent by the controller or a fault condition must occur. Depending on exact fault condition and device configuration a fault can cause the device to either enter restart mode, sleep mode, or fail-safe mode.