SLLA651 April   2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Device States
    1. 2.1 Init Mode
    2. 2.2 Restart Mode
    3. 2.3 Standby Mode
    4. 2.4 Normal Mode
    5. 2.5 Sleep Mode
    6. 2.6 Fail-Safe Mode
  6. 3Power Electronics
    1. 3.1 VSUP
    2. 3.2 VHSS
    3. 3.3 VCAN
    4. 3.4 VCC1
    5. 3.5 VCC2
    6. 3.6 VEXMON, VEXCTRL, and VEXCC
    7. 3.7 HSSx
  7. 4Communication Capabilities
    1. 4.1 CAN-FD and Classical CAN
    2. 4.2 CAN-SIC
    3. 4.3 LIN
  8. 5Protection Features
    1. 5.1 Undervoltage (UV) Monitors
      1. 5.1.1 VSUP
      2. 5.1.2 VHSS
      3. 5.1.3 VCAN
      4. 5.1.4 VEXCC
      5. 5.1.5 VCC1
      6. 5.1.6 VCC2
    2. 5.2 Overvoltage (OV) Monitors
      1. 5.2.1 HSSx
      2. 5.2.2 VCC1
      3. 5.2.3 VCC2
      4. 5.2.4 VEXCC
    3. 5.3 Short Circuit (SC) Monitors
      1. 5.3.1 VCC1
      2. 5.3.2 VCC2
      3. 5.3.3 VEXCC
    4. 5.4 Electrical Faults and Impact on SBC Mode
    5. 5.5 Temperature Sensors
    6. 5.6 Watchdog
      1. 5.6.1 Watchdog Error Counter
      2. 5.6.2 Timeout
      3. 5.6.3 Window
      4. 5.6.4 Initial Long Window
      5. 5.6.5 Q&A
    7. 5.7 Communication Fault Monitoring
      1. 5.7.1 CAN
      2. 5.7.2 LIN
    8. 5.8 LIMP
  9. 6Programming, Memory, and Control
    1. 6.1 SPI
    2. 6.2 EEPROM
    3. 6.3 Interrupts
    4. 6.4 Control
  10. 7Miscellaneous Features
    1. 7.1 Local Wake Ups
    2. 7.2 CAN Bus Wake Up (BWRR)
    3. 7.3 Partial Networking
    4. 7.4 GFO, nRST, and SW
  11. 8Summary
  12. 9References

Miscellaneous Features

The TCAN28XX line of devices has many features that have already been discussed; however, there are still features that are utilized in many applications that does not neatly fit into the other sections of this document. This section gives some information about local wake ups (LWU), partial networking/selective wake, and then a little dive into the GFO, nRST, and SW pins.