SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
The device can also be woken up through a bus wake receive request (BWRR). When the can bus receives a wake up pattern (WUP) on the can bus while in sleep mode the device can transition to restart mode then to standby mode (assuming VCC1 is off during sleep). This can be indicated through the CRXD pin which can either latch or toggle depending on configuration chosen. This allows other devices on the bus to wake the SBC and CAN transceiver when the devices are sleeping.
A wake up pattern is defined from ISO 11898-2: 2024 and is comprised of three different parts.
The sleeping device can ignore any other bus traffic that doesn't meet the conditions of a proper wake-up pattern.
Figure 7-4 Wake-Up Pattern (WUP) on CAN
Bus