SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
The LIN bus is not monitored in the same way that the CAN bus is – there is only one main protection feature on the LIN transceiver and that is dominant timeout. Similar to the CAN bus if the LIN transceiver is stuck on a dominant state for [20ms(min), 45ms(typ), 80ms(max)] the LIN transmitter is disabled to prevent stuck bus conditions.