SLLA651 April   2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Device States
    1. 2.1 Init Mode
    2. 2.2 Restart Mode
    3. 2.3 Standby Mode
    4. 2.4 Normal Mode
    5. 2.5 Sleep Mode
    6. 2.6 Fail-Safe Mode
  6. 3Power Electronics
    1. 3.1 VSUP
    2. 3.2 VHSS
    3. 3.3 VCAN
    4. 3.4 VCC1
    5. 3.5 VCC2
    6. 3.6 VEXMON, VEXCTRL, and VEXCC
    7. 3.7 HSSx
  7. 4Communication Capabilities
    1. 4.1 CAN-FD and Classical CAN
    2. 4.2 CAN-SIC
    3. 4.3 LIN
  8. 5Protection Features
    1. 5.1 Undervoltage (UV) Monitors
      1. 5.1.1 VSUP
      2. 5.1.2 VHSS
      3. 5.1.3 VCAN
      4. 5.1.4 VEXCC
      5. 5.1.5 VCC1
      6. 5.1.6 VCC2
    2. 5.2 Overvoltage (OV) Monitors
      1. 5.2.1 HSSx
      2. 5.2.2 VCC1
      3. 5.2.3 VCC2
      4. 5.2.4 VEXCC
    3. 5.3 Short Circuit (SC) Monitors
      1. 5.3.1 VCC1
      2. 5.3.2 VCC2
      3. 5.3.3 VEXCC
    4. 5.4 Electrical Faults and Impact on SBC Mode
    5. 5.5 Temperature Sensors
    6. 5.6 Watchdog
      1. 5.6.1 Watchdog Error Counter
      2. 5.6.2 Timeout
      3. 5.6.3 Window
      4. 5.6.4 Initial Long Window
      5. 5.6.5 Q&A
    7. 5.7 Communication Fault Monitoring
      1. 5.7.1 CAN
      2. 5.7.2 LIN
    8. 5.8 LIMP
  9. 6Programming, Memory, and Control
    1. 6.1 SPI
    2. 6.2 EEPROM
    3. 6.3 Interrupts
    4. 6.4 Control
  10. 7Miscellaneous Features
    1. 7.1 Local Wake Ups
    2. 7.2 CAN Bus Wake Up (BWRR)
    3. 7.3 Partial Networking
    4. 7.4 GFO, nRST, and SW
  11. 8Summary
  12. 9References

VHSS

VHSS is a separate power input that is used to feed the HSS module outputs (HSS1-HSS4). This has the same voltage input range as VSUP and in most applications can be directly shorted to VSUP – but this is not required. The VHSS pin only needs to be connected to a power supply if the HSS modules are used – if the pin remain unused, this pin does not need to be any input power. There needs to be a high frequency decoupling capacitor, 100nF, placed as close as physically possible to this pin if used in application.