SLLA651 April 2025 TCAN2845-Q1 , TCAN2847-Q1 , TCAN2855-Q1 , TCAN2857-Q1
LIN communication is supported on a subset of all the devices within the TCAN28XX family; namely devices with the pattern TCAN28X7X can contain a LIN transceiver. The devices with LIN capability with have 3 primary pins to focus on: the single ended logic I/O (LTXD and LRXD) and the LIN bus pin (LIN). The SBC can be configured as either a LIN commander or responder node depending on system need.
There are a few modes the LIN transceiver can operate in: on, fast, listen, wake capable, off, or SBC mode control. Similar to the CAN module – the transceiver can be configured independent of SBC mode, but SBC mode can determine available LIN modes.
| SBC Mode | On | Fast | Listen | Wake Capable | Off | SBC Mode Control |
|---|---|---|---|---|---|---|
| Normal | Yes | Yes | Yes | Yes | Yes | On |
| Standby | No | No | Yes | Yes | Yes | Wake Capable |
| Sleep | No | No | No | Yes | Yes | Wake Capable |
| Restart | No | No | No | Yes | Yes | Wake Capable |
| Fail-Safe | No | No | No | Yes | Yes | Wake Capable |