ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | PVIN | –0.3 | 16 | V |
Input Voltage | PVIN to SW1, PVIN to SW2 (10 ns) | –0.3 | 18 | V |
Output Voltage | SW1, SW2 | –0.3 | 16 | V |
Output Voltage |
SW1, SW2 transients (10 ns) | –3 | 18 | V |
Output Voltage |
BP5 | –0.3 | 6 | V |
Input Voltage | BOOT1 – SW1, BOOT2 – SW2 | –0.3 | 6 | V |
Input Voltage | FB1, FB2/ISHARE | –0.3 | 6 | V |
Input Voltage | PGOOD1, PGOOD2/CLKO | –0.3 | 6 | V |
Output Voltage | EN1, EN2/VSHARE | –0.3 | 6 | V |
Input Voltage | MODE1, MODE2, SS, SYNC | –0.3 | 6 | V |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |