ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
The TPS541620 is designed to operate from an input voltage supply range between 4.5 V and 15 V. This supply voltage must be well regulated. Proper bypassing of the input supply is critical for proper electrical performance, as is the PCB layout and the grounding scheme. A minimum of one 22-μF (after derating) ceramic capacitor, type X5R or better, must be placed between VIN and PGND on each side of the device.