ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
The TPS541620 synchronous buck converter employs a new control architecture. It supports stable static and transient operation without complex external compensation design. This architecture employs ramp emulation which enables very small duty cycles. The internally generated ramp is a function of emulating inductor current information, enabling the use of low-ESR output capacitors such as multi-layered ceramic capacitors (MLCC). Loop response can be optimized by tuning the amplitude of the internal ramp for different application requirements with various inductor and output capacitor combinations through the MODE2 (pin 10). The TPS541620 is easy to use and allows low external component count for high power density. Fixed-frequency modulation also provides ease-of-filter design to overcome EMI noise.