ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
Internal ramp voltage is generated from an internal current source charging a capacitor. The current source charges the capacitor with a slope of (VIN-VOUT)/L and discharges with a slope of (VOUT/L) to emulate the inductor ripple current. This ramp is then fed back for control loop regulation and optimization according to required output power stage, duty ratio, and switching frequency. Internal ramp amplitude is set by selecting the appropriate ramp capacitor value. There are four ramp capacitor values available to the user:
Connecting the pin-strapping resistor from MODE2 to ground selects the ramp capacitor value along with other functions. The MODE2 pin is also used to set the desired switching frequency. Every switching frequency opnion (FSW) has four ramp capacitor values to allow you to tune the transient performance. Table 7-1 shows the pin-strapping resistor options for switching frequency and internal ramp capacitor. For dual-output mode operation, which includes an application with two one-phase outputs, MODE1 provides the selection of the internal ramp capacitor for VOUT2 as shown in Table 7-3. VOUT1 ramp is set by MODE2 as shown in Table 7-1.
RESISTOR FROM MODE2 TO AGND (kΩ) | FREQUENCY (kHz) | RAMP CAPACITOR VALUE FOR VOUT1 (pF) |
---|---|---|
10.7 | 500 | 1.5 |
12.1 | 2.5 | |
13.7 | 4 | |
15.4 | 6 | |
17.4 | 1000 | 1.5 |
19.6 | 2.5 | |
22.1 | 4 | |
24.9 | 6 | |
28.7 | 1500 | 1.5 |
33.2 | 2.5 | |
38.3 | 4 | |
45.3 | 6 | |
53.6 | 2000 | 1.5 |
64.9 | 2.5 | |
78.7 | 4 | |
100 | 6 |