ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
The output voltage is set with a resistor divider created by RFB_T and RFB_B from the output node to the FB pin. It is recommended to use 1% tolerance or better resistors. For this example design, 10.0 kΩ is selected for RFB_B. Using Equation 38, RFB_T is calculated as 10.0 kΩ for a 1-V output. This is a standard 1% resistor.
where