ZHCSNC8A February 2021 – March 2021 TPS541620
PRODUCTION DATA
The first step is to decide on a switching frequency. The TPS541620 can operate at four different frequencies from 500 kHz to 2.0 MHz. fSW is set by the resistor value from the MODE2 pin to ground. Typically the highest switching frequency possible is desired because it produces the smallest solution size, or a lower switching frequency is selected for a more efficient converter. The minimum controllable on-time and maximum off-time affect the input voltage range and switching frequency.
The maximum switching frequency for a given application can be limited by the minimum on-time of the regulator and the maximum fSW can be estimated with Equation 22. Using the maximum minimum on-time of 50 ns and 15-V maximum input voltage for this application, the maximum switching frequency is 1333 kHz. The minimum regulating input voltage is limited by the maximum off-time, switching frequency, and output voltage. Using the maximum 150-ns off-time, 7-V minimum input voltage, 1.0-V output voltage for this application, and Equation 23, the maximum switching frequency from 1.0 V and maximum off-time is 5714 kHz.
The selected switching frequency must also consider the tolerance of the switching frequency. A switching frequency of 1000 kHz is selected for a good balance of solution size and efficiency. To set the frequency to 1000 kHz, the selected MODE2 resistor is 17.4 kΩ per Table 7-1.
Figure 8-33 shows the maximum recommended input voltage versus output voltage for each FSEL frequency. Figure 8-33 uses the maximum minimum on-time of 50 ns and includes 10% tolerance on the switching frequency.